跳至主要內容
Knowledgebase
Home
Renesas Electronics Taiwan - Knowledgebase

Is it possible to use both CTS and RTS functions?

Latest Updated:03/29/2013

Question:

Is it possible to use both CTS and RTS functions?

Answer:

Yes, it is possible to use both functions.

When CTS signal and RTS signal of the serial interfaces (UART) are assigned to multiple pins, each signal can be assigned to a different pin.
Each group has different usable channels of UART:

  1. R32C/116, R32C/117, and R32C/118 Groups for the 144-pin package; and
    R32C/116A, R32C/117A, and R32C/118A Groups for the 144-pin or 176-pin package
    → Usable channels: UART3, UART6, UART7, and UART8
  2. R32C/120, R32C/121, R32C/142, and R32C/145 Groups for the 100-pin package; and
    R32C/151, R32C/152, R32C/153, R32C/156, and R32C/157 Groups for the 144-pin package
    → Usable channels: UART3 and UART4
  3. R32C/160 and R32C/161 Groups for the 80-pin package
    → Usable channel: UART4

A configuration example when using UART3 in R32C/116 Group

   p9_2s: 03h /*Port P9_2 function select register: TXD3*/ 
   pd9_2: 1 
   p9_3s: 03h /*Port P9_3 function select register: RTS3*/ 
   pd9_3: 1 
   ifs06: 0 /*P4 in operation*/ 
   pd4_0: 0 /*P4_0 port direction bit: input (CTS3)*/
   pd4_2: 0 /*P4_2 port direction bit: input (RXD3)*/

*Note: Port P9_1 cannot be used as RXD3 in this configuration example.

Suitable Products
R32C/160, R32C/161
R32C/151, R32C/152, R32C/153, R32C/156, R32C/157
R32C/142, R32C/145
R32C/120, R32C/121
R32C/116A, R32C/117A, R32C/118A
R32C/116, R32C/117, R32C/118