跳至主要內容
Knowledgebase
Home
Renesas Electronics Taiwan - Knowledgebase

Do you have any product in H8/300H Tiny series with on-chip CAN module?

Latest Updated:03/26/2009

Question:

Do you have any product in H8/300H Tiny series with on-chip CAN module?

Answer:

Yes, we have H8/36037 and H8/36057 Groups with on-chip CAN 2.0. These groups offer 32KB and 56KB of on-chip Flash, and Mask ROM from 16KB to 56KB. These MCUs are packed in space saving 64 pins QFP and LQFP packages. These MCUs are most suitable for in-vehicle equipment such as door modules and airbags. Please click here to get detail information about these high performance 16-bit MCUs design to target 8-bit applications.
Suitable Products
H8/300H Tiny
H8/36037, H8/36057